SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This register implements humidity peak detector function. It stores the highest humidity value converted after the power up. Value is reset at power up and/or with soft reset procedure.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HUMIDITYMAX[7:0] |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:0] | HUMIDITYMAX[7:0] | R/W | 00000000 | Stores maximum humidity measurement from all I2C read requests for humidity Not supported in Auto Measurement Mode |
The humidity can be calculated from the output data with Equation 4: