SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD | A1 | P | Positive Supply Voltage |
ADDR | B1 | I | Address select pin – hardwired to VDD or GND. GND: slave address: 1000000 VDD: slave address: 1000001 |
GND | C1 | G | Ground |
SDA | A2 | I/O | Serial data line for I2C, open-drain; requires a pullup resistor to VDD |
SCL | B2 | I | Serial clock line for I2C, open-drain; requires a pullup resistor to VDD |
DRDY / INT | C2 | O | Data ready/Interrupt. Push-pull output |