SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In a battery-powered HVAC system thermostat, one of the key parameters in the selection of components is the power consumption. The HDC2010, with 550 nA of current consumption (the average consumption over 1s for RH and Temperature measurements), in conjunction with a MSP430, represents one way an engineer can obtain low power consumption and extend battery life. A system block diagram of a battery-powered thermostat is shown in Figure 8-1.