SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TEMP_THRES_HIGH[7:0] |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:0] | TEMP_THRES_HIGH[7:0] | R/W | 11111111 | Temperature threshold HIGH value |
The Temperature Threshold HIGH can be calculated from the output data with Equation 6: