SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Long exposure outside the recommended operating conditions may temporarily offset the RH output. The recommended humidity operating range is 20 to 80% RH (non-condensing) over 0 to 60°C. Prolonged operation beyond these ranges may shift the sensor reading with a slow recovery time.