SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Voltage Supply | 1.62 | 3.6 | V | |
TTEMP | Temperature Sensor - Operating free-air temperature | –40 | 125 | °C | |
TRH |
Relative Humidity Sensor - Operating free-air temperature |
–20 | 70 | °C | |
THEATER |
Integrated Heater - Operating free-air temperature |
–40 | 85 | °C | |
RHOR | Relative Humidity Sensor (Non-condensing)(1) | 20 | 80 | %RH |