SNAS678C May 2018 – July 2021 HDC2080
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DRDY_ENABLE | TH_ENABLE | TL_ENABLE | HH_ENABLE | HL_ENABLE | RES | RES | RES |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | DRDY_ENABLE | R/W | 0 | DataReady Interrupt enable 0 = DataReady Interrupt generator disable 1 = DataReady Interrupt generator enable |
6 | TH_ENABLE | R/W | 0 | Temperature threshold HIGH Interrupt enable 0 = Temperature high Interrupt generator disable 1 = Temperature high Interrupt generator enable |
5 | TL_ENABLE | R/W | 0 | Temperature threshold LOW Interrupt enable 0 = Temperature low Interrupt generator disable 1 = Temperature low Interrupt generator enable |
4 | HH_ENABLE | R/W | 0 | Humidity threshold HIGH Interrupt enable 0 = Humidity high Interrupt generator disable 1 = Humidity high Interrupt generator enable |
3 | HL_ENABLE | R/W | 0 | Humidity threshold LOW Interrupt enable 0 = Humidity low Interrupt generator disable 1 = Humidity low Interrupt generator enable |
2 | RES | 0 | Reserved | |
1 | RES | 0 | Reserved | |
0 | RES | 0 | Reserved |