SNAS678C May 2018 – July 2021 HDC2080
PRODUCTION DATA
The humidity register is a 16-bit result register in binary format (the 2 LSBs D1 and D0 are always 0). The result of the acquisition is always a 14 bit value, while the resolution is related to one selected in Measurement Configuration register. The humidity measurement must be read LSB first.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HUMIDITY[15:8] |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[15:8] | HUMIDITY[15:8] | R | 00000000 | Humidity MSB |
The humidity can be calculated from the output data with Equation 3: