SNAS678C May 2018 – July 2021 HDC2080
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Applied Voltage on VDD pin | –0.3 | 3.9 | V |
ADDR | Applied Voltage on ADDR pin | –0.3 | 3.9 | V |
SCL | Applied Voltage on SCL pin | –0.3 | 3.9 | V |
SDA | Applied Voltage on SDA pin | –0.3 | 3.9 | V |
DRDY/INT | Applied Voltage on DRDY/INT PIN | -0.3 | VDD + 0.3 | V |
Tstg | Storage temperature | –65 | 150 | °C |