SNAS817D June 2021 – November 2024 HDC3020-Q1 , HDC3021-Q1 , HDC3022-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The HDC302x-Q1 operates only as a target device on the I2C bus. Multiple devices on the same I2C bus with the same address are not allowed. Connection to the bus is made through SCL and the open-drain I/O line, SDA. After power up, the sensor needs the sensor power-up ready time, SensorPUR, before the sensor can begin the acquisition of temperature and relative humidity measurements. All data bytes are transmitted MSB first. The I2C bus voltage can be different than the device VDD. To prevent self heating in the device, verifying that the I2C bus voltage is equal or greater to VDD is recommended.