SNAS817D June 2021 – November 2024 HDC3020-Q1 , HDC3021-Q1 , HDC3022-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
VDD | Supply voltage | 1.62 | 5.5 | V |
TTEMP | Temperature Sensor - Operating free-air temperature | –40 | 125 | °C |
TRH | Relative Humidity Sensor - Operating free-air temperature | –20 | 80 | °C |
THEATER | Integrated Heater for condensation removal - Operating free-air temperature(1) | –40 | 60 | °C |
RHOR | Relative Humidity Sensor Operating Range (Non-condensing) (1) | 0 | 100 | %RH |