SNAS817D June 2021 – November 2024 HDC3020-Q1 , HDC3021-Q1 , HDC3022-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The HDC302x-Q1 supports a voltage supply range from 1.62 V up to 5.50 V. TI recommends a multilayer ceramic bypass X7R capacitor of 0.1 µF between the VDD and GND pins. If the user plans to use the heater or utilize the EEPROM programming features, then the user must verify that the power supply and VDD/GND traces can handle up to 100mA.