SNAS817D June 2021 – November 2024 HDC3020-Q1 , HDC3021-Q1 , HDC3022-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The HDC302x-Q1 is an integrated, capacitive based relative humidity (RH) and temperature sensor . The device provides high accuracy measurements over a wide supply range (1.62V – 5.5V) and low power consumption in a compact 2.5mm × 2.5mm × 0.8mm WSON 8-pin package. Both the temperature and humidity sensors are 100% tested and trimmed on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 standards.
Offset Error Correction reduces RH sensor offset due to aging, exposure to extreme operating conditions, and contaminants to return device to within accuracy specifications. For battery IoT applications, auto measurement mode and ALERT feature enable low system power by maximizing MCU sleep time. There are four different I2C addresses that support speeds up to 1MHz. A heater is available to dissipate condensation and moisture.
The HDC3020-Q1 is an open cavity package without protective cover. Two device variants have a cover option to protect the open cavity RH sensor: HDC3021-Q1 and HDC3022-Q1. HDC3021-Q1 has removable protective tape to allow conformal coatings and PCB wash. HDC3022-Q1 has a permanent IP67 filter membrane to protect against dust and water condensation. All three package variants have wettable flanks option.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
HDC3020-Q1 HDC3021-Q1 HDC3022-Q1 | WSON (8) | 2.50mm × 2.50mm × 0.75mm |