SBOS014A September 2000 – January 2024 INA114
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Gain of the INA114 is set by connecting a single external resistor, RG:
Figure 6-1 shows commonly used gains and resistor values.
The 50‑kΩ term in Equation 1 comes from the sum of the two internal feedback resistors. These resistors are on-chip metal film resistors which are laser trimmed to accurate absolute values. The accuracy and temperature coefficient of these resistors are included in the gain accuracy and drift specifications of the INA114.
The stability and temperature drift of the external gain setting resistor, RG, also affects gain. The contribution of RG to gain accuracy and drift is directly inferred from the gain Equation 1. Low resistor values required for high gain can make wiring resistance important. Sockets add to the wiring resistance, which contributes additional gain error (possibly an unstable gain error) in gains of approximately 100 or greater.