SBOS154B September 2000 – April 2024 INA117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INA117 is a precision unity-gain difference amplifier with very high common-mode input voltage range. The INA117 is a single monolithic IC consisting of a precision op amp and integrated thin-film resistor network. The device can accurately measure small differential voltages in the presence of common-mode signals up to ±200V. The INA117 inputs are protected from momentary common-mode or differential overloads up to ±500V.
In many applications, where galvanic isolation is not essential, the INA117 can replace isolation amplifiers. This design can eliminate costly isolated input-side power supplies and the associated ripple, noise, and quiescent current. The 0.001% nonlinearity and 200kHz bandwidth of the INA117 is superior to those of conventional isolation amplifiers.
The INA117 is available in 8-pin plastic mini-DIP and SO-8 surface-mount packages, specified for the –40°C to 85°C temperature range.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
INA117P | P (DIP, 8) | 6.35mm × 9.81mm |
INA117KU | D (SOIC, 8) | 3.91mm × 4.9mm |
INA117KU/2K5 |