SBOS154B September 2000 – April 2024 INA117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Dual supply, VS = (V+) – (V–) | ±22 | V | ||
Signal input pins | Continuous | ±200 | V | ||
Peak (0.1s) | ±500 | V | |||
Output short-circuit(2) | Continuous | ||||
TA | Operating temperature | –40 | 85 | °C | |
Tstg | Storage temperature | –55 | 125 | °C | |
Junction temperature | 150 | °C | |||
Lead temperature (soldering, 10s) | 300 | °C |