SBOS154B September 2000 – April 2024 INA117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INPUT | |||||||
VOS | Offset voltage | RTO (P package) | 120 | 1000 | µV | ||
RTO (KU package) | 600 | 2000 | µV | ||||
Offset voltage drift | RTO, TA = –40℃ to 85℃ | 8.5 | µV/°C | ||||
Long term drift | 200 | µV/mo | |||||
PSRR | Power-supply rejection ratio | RTO, VS = ±5V to ±18V | 74 | 90 | dB | ||
Common-mode voltage (1) | –200 | 200 | V | ||||
Differential voltage | –10 | 10 | V | ||||
CMRR | Common-mode voltage rejection | DC, VCM = –200V to 200V | 70 | 80 | dB | ||
TA = –40℃ to 85℃ | 75 | ||||||
AC, 60Hz, VCM = –200V to 200V | 66 | 80 | |||||
Differential input impedance | 800 | kΩ | |||||
Common-mode input impedance | 200 | ||||||
NOISE | |||||||
eN | Voltage noise | RTO, fB = 0.1Hz to 10Hz | 25 | µVPP | |||
RTO, f = 1kHz | 550 | nV/√Hz | |||||
GAIN | |||||||
GE | Gain error | ±0.01 | ±0.05 | % | |||
Gain error drift | TA = –40°C to 85°C | ±2 | ppm/°C | ||||
Gain nonlinearity(2) | ±0.0005 | ±0.001 | % of FSR | ||||
OUTPUT | |||||||
Output voltage | IO = 20mA, –5mA | 10 | 12 | V | |||
Output impedance | 0.01 | Ω | |||||
CL | Load capacitance | Stable operation | 1 | nF | |||
Short-circuit current | Continuous to VS/2 | 49, –13 | mA | ||||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth, –3dB | 200 | kHz | ||||
Full power bandwidth | VO = 20Vpp | 30 | kHz | ||||
SR | Slew rate | 1.7 | 2.6 | V/µs | |||
tS | Settling time | To 0.1%, | VO = 10V step | 6.5 | µs | ||
To 0.01% | VO = 10V step | 10 | |||||
VCM = 10V step, VDIFF = 0V | 4.5 | ||||||
POWER SUPPLY | |||||||
IQ | Quiescent current | VIN = 0V | 1.5 | ±2 | mA |