SBOS027C September 2000 – September 2022 INA118
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | ±18 | V | ||
Analog input voltage | ±40 | V | ||
Output short-circuit (to ground) | Continuous | |||
Operating temperature | –40 | 125 | °C | |
Junction temperature | 150 | °C | ||
Lead temperature (soldering, 10 s) | 300 | °C | ||
Tstg | Storage temperature | –40 | 125 | °C |