Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
INA122 Single Supply, Micropower
Instrumentation Amplifier
1 Features
- Low quiescent current: 60μA
- Wide power supply range: 2.2V to 36V
- Rail-to-rail output swing
- Low offset voltage: 250μV maximum
- Low offset drift: 3μV/°C maximum
- Low noise: 60nV/√Hz
- Low input bias current: 25nA maximum
- Packages
- 4.9mm × 6mm SOIC
- 9.81mm × 9.43mm PDIP