SBOS069A October 1997 – December 2024 INA122
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The nominal performance of the INA122 is specified with a single supply voltage (+VS) of 5V and reference voltage (REF) connected to ground. The device operates using power supplies from 2.2V to 36V in single or dual supply.
Supply voltages higher than 36V (±18V) can permanently damage the device. Parameters that vary over supply voltage or temperature are shown in Typical Characteristics of this data sheet.