The INA128-HT and INA129-HT are low-power, general-purpose instrumentation amplifiers offering excellent accuracy. The versatile three-operational-amplifier design and small size make them ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain. A single external resistor sets any gain from 1 to 10000. The INA128-HT provides an industry-standard gain equation; the INA129-HT gain equation is compatible with the AD620.
The INA128-HT and INA129-HT are laser trimmed for very low offset voltage (25 μV Typ) and high common-mode rejection (93 dB at G ≥ 100). These devices operate with power supplies as low as ±2.25 V, and quiescent current of 2 mA, typically. Internal input protection can withstand up to ±40 V without damage.
Texas Instruments' high-temperature products use highly optimized silicon (die) solutions with design and process enhancements to maximize performance over extended temperatures.
The INA129-HT is available in 8-pin ceramic DIP and 8-pin ceramic surface-mount packages, specified for the –55°C to 210°C temperature range. The INA128-HT is available in an 8-pin SOIC-8 surface-mount package, specified for the –55°C to 175°C temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA128-HT | SOIC (8) | 4.90 mm × 3.91 mm |
INA129-HT | CFP (8) | 6.90 mm × 5.65 mm |
CDIP SB (8) | 11.81 mm × 7.49 mm |
Changes from E Revision (July 2013) to F Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
Ref | 5 | I | Output voltage reference |
RG | 1, 8 | O | Gain resistor connection |
V+ | 7 | Power | Positive power supply voltage from 2.25 V to 18 V |
V– | 4 | Power | Negative power supply voltage from –2.25 V to –18 V |
V+IN | 3 | I | Non-inverting input voltage |
V–IN | 2 | I | Inverting input voltage |
VO | 6 | O | Output voltage |
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION COMPOSITION |
---|---|---|---|
15 mils | Silicon with backgrind | GND | Al-Si-Cu (0.5%) |
DESCRIPTION | PAD NUMBER | a | b | c | d |
---|---|---|---|---|---|
NC | 1 | –57.4 | –31.1 | –53.3 | –27 |
V-IN | 2 | –9.85 | –31.4 | –5.75 | –27.3 |
V+IN | 3 | 25.05 | –31.4 | 29.15 | –27.3 |
V- | 4 | 56.2 | –34.3 | 60.3 | –30.2 |
Ref | 5 | 53.75 | –17.6 | 57.85 | –11 |
VO | 6 | 50.35 | 27.8 | 56.95 | 31.9 |
V+ | 7 | 7.75 | 30.2 | 11.85 | 34.3 |
NC | 8 | –57.4 | 28.4 | –53.3 | 32.5 |
RG(1) | 9 | –57.4 | 13.4 | –53.3 | 20 |
RG(1) | 10 | –57.5 | 2.7 | –53.4 | 9.3 |
RG(1) | 11 | –57.5 | –7.9 | –53.4 | –1.3 |
RG(1) | 12 | –57.4 | –18.6 | –53.3 | –12 |