SBOS051F October 1995 – May 2022 INA128 , INA129
PRODUCTION DATA
The INA128 and INA129 (INA12x) are low-power, general-purpose instrumentation amplifiers that offer excellent accuracy. The versatile three op amp design and small size make these amplifiers an excellent choice for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100).
A single external resistor sets any gain from 1 to 10,000. The INA128 provides an industry-standard gain equation with a 50-kΩ resistor. The INA129 gain equation uses a 49.4-kΩ resistor to allow for drop-in replacements of comparable devices.
The INA12x are available in plastic DIP and surface-mount packages, specified for the –40°C to +85°C temperature range. The INA128 is also available in a dual configuration, the INA2128.
The upgraded INA828 offers a lower input bias current (0.6 nA, max) and lower noise (7 nV/√Hz) at the same quiescent current. See the Device Comparison Table for a selection of precision instrumentation amplifiers from Texas Instruments.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
INA128, INA129 | SOIC (8) | 3.91 mm × 4.90 mm |
PDIP (8) | 6.35 mm × 9.81 mm |