Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
INA132 Low Power, Single-Supply Difference
Amplifier
1 Features
- Wide supply range:
- Single supply: 2.7V to
36V
- Dual supplies: ±1.35V to
±18V
- DC precision performance:
- Low gain error: ±0.075%
(maximum)
- Low nonlinearity: 0.001%
(maximum)
- High common-mode
rejection: 90dB (typical)
- Low quiescent current: 175µA