SBOS109A September 1999 – November 2023 INA146
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage | Dual supply, VS = (VS+) – (VS–) | ±18 | V | |
Single supply, VS = (VS+) – 0 V | 36 | ||||
VIN+, VIN– | Signal input voltage | ±100 | V | ||
Signal input current | ±1 | mA | |||
Output short-circuit(2) | Continuous | ||||
TA | Operating temperature | –55 | 125 | °C | |
Tstg | Storage temperature | –55 | 125 | °C | |
TJ | Junction temperature | 150 | °C | ||
Lead temperature (soldering, 10 s) | 240 | °C |