SBOS109A September 1999 – November 2023 INA146
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INPUT | |||||||
VOS | Offset voltage, VO | RTI, VCM = 0 V | ±3 | ±10 | mV | ||
Offset voltage, VO1 | RTI, VCM = 0 V | ±1 | mV | ||||
Offset voltage drift | RTI, TA = –40℃ to 85℃ | ±10 | µV/°C | ||||
PSRR | Power-supply rejection ratio | RTI, VS = ±1.35 V to ±18 V | ±100 | ±600 | µV/V | ||
VCM | Common-mode voltage (1) | VIN = 0 V | –25 | 19 | V | ||
CMRR | Common-mode voltage rejection | VCM = –25 V to 19 V, RS = 0 Ω | 70 | 80 | dB | ||
TA = –40℃ to 85℃ | 64 | 74 | |||||
Differential input impedance | Non-inverting input | 110 | kΩ | ||||
Inverting input | 91.7 | ||||||
Common-mode input impedance | 55 | kΩ | |||||
BIAS CURRENT | |||||||
IB | Bias Current | VCM = VS / 2 | ±50 | nA | |||
IOS | Offset Current | VCM = VS / 2 | ±5 | nA | |||
NOISE | |||||||
eN | Voltage noise | RTO, fB = 0.1 Hz to 10 Hz | 12 | µVPP | |||
RTO, f = 1 kHz | 550 | nV/√Hz | |||||
GAIN | |||||||
Gain | 0.1 | 100 | V/V | ||||
GE | Gain error | VO = 0.15 V to 4 V, RL = 100 kΩ | ±0.025 | ±0.1 | % | ||
VO = 0.3 V to 3.75 V, RL = 10 kΩ | ±0.025 | ±0.1 | |||||
Gain error drift(2) | TA = –40°C to 85°C | VO = 0.25 V to 4 V, RL = 100 kΩ | ±1 | ±10 | ppm/°C | ||
VO = 0.5 V to 3.75 V, RL = 10 kΩ | ±1 | ±10 | |||||
Gain nonlinearity | VO = 0.3 V to 3.75 V | ±0.001 | ±0.01 | % of FSR | |||
OUTPUT | |||||||
Output voltage | RL = 100 kΩ | 0.15 | 4 | V | |||
TA = –40℃ to 85℃ | 0.25 | 4 | |||||
RL = 10 kΩ | 0.3 | 3.75 | |||||
TA = –40℃ to 85℃ | 0.5 | 3.75 | |||||
CL | Load capacitance | Stable operation | 1 | nF | |||
ISC | Short-circuit current | Continuous to VS / 2 | ±15 | mA | |||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth, –3 dB | G = 0.1 | 550 | kHz | |||
G = 1 | 50 | ||||||
SR | Slew rate | 0.3 | V/µs | ||||
tS | Settling time | To 0.1%, | VO = 10 V-step | 40 | µs | ||
To 0.01% | VO = 10 V-step | 80 | |||||
Overload recovery | 50% input overload | 40 | µs | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current | VIN = 0 V | ±570 | ±700 | µA | ||
TA = –40℃ to 85℃ | ±750 |