SBOS109A September 1999 – November 2023 INA146
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INPUT | |||||||
VOS | Offset voltage, VO | RTI, VS = ±15 V, VCM = VO = 0 V | ±0.5 | mV | |||
Offset voltage drift | RTI, TA = –40℃ to 85℃ | ±1 | µV/°C | ||||
VCM | Common-mode voltage (1) | VIN = VO = 0 V | VS– to (VS+) –1 | V | |||
CMRR | Common-mode voltage rejection | VCM = VS– to (VS+) –1 | 90 | dB | |||
GAIN | |||||||
AOL | Open Loop Gain | 110 | dB | ||||
BIAS CURRENT | |||||||
IB | Bias Current | ±50 | nA | ||||
IOS | Offset Current | ±5 | nA | ||||
OUTPUT | |||||||
Resistor at VO1 | Initial | 10 | kΩ | ||||
Error at VO1 | ±1 | % | |||||
Error drift at VO1 | ±100 | ppm/℃ |