SBOS472B March 2009 – June 2016 INA148-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Supply voltage is 2.7 V to 36 V for single supply and ±1.35 V to ±18 V for dual supplies. The input common-mode voltage range is higher at higher supply voltage, 75 V at VS = 5 V and ±200 V at VS = ±15 V.