SBOS772C August 2017 – May 2019 INA1650-Q1 , INA1651-Q1
PRODUCTION DATA.
If the junction temperature of the INA165x-Q1 exceed approximately 170°C, a thermal shutdown circuit disables the amplifier to protect the device from damage. The amplifier is automatically re-enabled after the junction temperature falls to less than the shutdown threshold temperature. If the condition that caused excessive power dissipation is not removed, the amplifier oscillates between the shutdown and enabled state until the output fault is corrected.