SBOS818B December 2016 – November 2018 INA1650 , INA1651
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AUDIO PERFORMANCE | |||||||
THD+N | Total harmonic distortion + noise | VO = 3 VRMS, f = 1kHz, 90-kHz measurement bandwidth, VS = ±18 V | 0.00039% | ||||
–108.1 | dB | ||||||
VIN = 22 dBu (9.7516 VRMS) , FIN = 1 kHz, VS = ±18 V,
90-kHz measurement bandwidth |
0.000174% | ||||||
–115.2 | dB | ||||||
IMD | Intermodulation distortion | SMPTE and DIN two-tone, 4:1 (60 Hz and 7 kHz)
VO = 3 VRMS, 90-kHz measurement bandwidth |
0.0005% | ||||
–106.1 | dB | ||||||
CCIF twin-tone (19 kHz and 20 kHz),
VO = 3 VRMS, 90-kHz measurement bandwidth |
0.00066% | ||||||
–103.6 | dB | ||||||
AC PERFORMANCE | |||||||
BW | Small-signal bandwidth | 2.7 | MHz | ||||
SR | Slew rate | 10 | V/μs | ||||
Full-power bandwidth(1) | VO = 1 VP | 1.59 | MHz | ||||
PM | Phase margin | CL = 20 pF | 71° | ||||
CL = 200 pF | 54° | ||||||
ts | Settling time | To 0.01%, Vs = ±18 V, 10-V step | 2.2 | μs | |||
Overload recovery time | 330 | ns | |||||
Channel separation | f = 1 kHz, REF and COM pins connected to ground | 140 | dB | ||||
f = 1 kHz, REF and COM pins connected to VMID(OUT) | 130 | dB | |||||
EMI/RFI filter corner frequency | 80 | MHz | |||||
NOISE | |||||||
Output voltage noise | f = 20 Hz to 20 kHz, no weighting | 4.5 | μVRMS | ||||
–104.7 | dBu | ||||||
en | Output voltage noise density(2) | f = 100 Hz | 47 | nV/√Hz | |||
f = 1 kHz | 31 | ||||||
OFFSET VOLTAGE | |||||||
VOS | Output offset voltage | ±1 | ±3 | mV | |||
TA = –40°C to +125°C(2) | ±4 | ||||||
dVOS/dT | Output offset voltage drift(2) | TA = –40°C to +125°C | 2 | 7 | μV/°C | ||
PSRR | Power-supply rejection ratio | 2 | μV/V | ||||
GAIN | |||||||
Gain | 1 | V/V | |||||
Gain error | 0.04% | 0.05% | |||||
TA = –40°C to +125°C(2) | 0.05% | 0.06% | |||||
Gain nonlinearity | VS = ±18 V, –10 V < VO < 10 V (2) | 1 | 5 | ppm | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) + 0.25 | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | (V–) + 0.25 V ≤ VCM ≤ (V+) – 2 V, REF and COM pins connected to ground, VS = ±18 V | 85 | 91 | dB | ||
TA = –40°C to +125°C(2) | 82 | 89 | |||||
(V–) + 0.25 V ≤ VCM ≤ (V+) – 2 V, REF and COM pins connected to VMID(OUT), VS = ±18 V | 82 | 86 | |||||
TA = –40°C to +125°C(2) | 76 | 84 | |||||
CMRR | Common-mode rejection ratio | (V–) + 0.25 V ≤ VCM ≤ (V+) – 2 V, REF and COM pins connected to ground, VS = ±18 V, RS mismatch = 20 Ω | 84 | dB | |||
INPUT IMPEDANCE | |||||||
Differential | 850 | 1000 | 1150 | kΩ | |||
Common-mode | 212.5 | 250 | 287.5 | kΩ | |||
Input resistance mismatch | 0.01% | 0.25% | |||||
SUPPLY DIVIDER CIRCUIT | |||||||
Nominal output voltage | [ (V+) + (V–) ] / 2 | V | |||||
Output voltage offset | VMID(IN) = ((V+) + (V–) / 2 | 2 | 4 | mV | |||
Input impedance | VMID(IN) pin, f = 1 kHz | 250 | kΩ | ||||
Output resistance | VMID(OUT) pin | 0.35 | Ω | ||||
Output voltage noise | 20 Hz to 20 kHz, CMID = 1 µF | 1.56 | µVRMS | ||||
Output capacitive load limit | Phase margin > 45°, RISO = 0 Ω | 150 | pF | ||||
OUTPUT | |||||||
VO | Voltage output swing from rail | Positive rail | RL = 2 kΩ | 350 | mV | ||
RL = 600 Ω | 1100 | ||||||
Negative rail | RL = 2 kΩ | 430 | |||||
RL = 600 Ω | 1300 | ||||||
ZOUT | Output impedance | f ≤ 100 kHz, IOUT = 0 A | < 1 | Ω | |||
ISC | Short-circuit current | VS = ±18 V | ±75 | mA | |||
CLOAD | Capacitive load drive | See Figure 19 | pF | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current | IOUT = 0 A, INA1651 | 4.6 | 6 | 6.9 | mA | |
TA = –40°C to +125°C(2) | 8 | ||||||
IOUT = 0 A, INA1650 | 8 | 10.5 | 12 | ||||
TA = –40°C to +125°C(2) | 14 |