SBOS818B December 2016 – November 2018 INA1650 , INA1651
PRODUCTION DATA.
The INA165x operates from ±2.25-V to ±18-V supplies while maintaining excellent performance. However, some applications do not require equal positive and negative output voltage swing. With the INA165x, power-supply voltages do not need to be equal. For example, the positive supply can be set to 25 V with the negative supply at –5 V.