SBOS818B December 2016 – November 2018 INA1650 , INA1651
PRODUCTION DATA.
If the junction temperature of the INA165x exceeds approximately 170ºC, a thermal shutdown circuit disables the amplifier to protect the device from damage. The amplifier is automatically re-enabled after the junction temperature falls below the shutdown threshold temperature. If the condition that caused excessive power dissipation is not removed, the amplifier oscillates between a shutdown and enabled state until the output fault is corrected.