SGLS174J September 2003 – August 2018 INA138-Q1 , INA168-Q1
PRODUCTION DATA.
The output of the INA1x8-Q1 is a current that is converted to a voltage by the load resistor, RL. The output current remains accurate within the compliance voltage range of the output circuitry. The shunt voltage and the input common-mode and power-supply voltages limit the maximum possible output swing. The maximum output voltage (Vout max) compliance is limited by either Equation 1 or Equation 2, whichever is lower:
or