SBOS181F December 2000 – February 2017 INA139 , INA169
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The input circuitry of the INA139 can accurately measure beyond the power-supply voltage (V+). For example, the V+ power supply can be 5 V, whereas the load power supply voltage is up to 40 V (or 60 V with the INA169). However, the output voltage range of the OUT terminal is limited by the lesser of the two voltages (see the Output Voltage Range section). TI recommends placing a 0.1-µF capacitor near the V+ pin on the INA139 or INA169. Additional capacitance may be required for applications with noisy supply voltages.