SLYS017D April 2018 – July 2022 INA180-Q1 , INA2180-Q1 , INA4180-Q1
PRODMIX
The INA180-Q1, INA2180-Q1, and INA4180-Q1 (INAx180-Q1) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx180-Q1 integrate a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.
All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA180-Q1 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2180-Q1 draws a maximum supply current of 500 µA, and the quad channel draws a maximum supply current of 900 µA.
The INA180-Q1 is available in a 5-pin, SOT-23 package with two different pin configurations. The INA2180-Q1 is available in a 8-pin, VSSOP package. The INA4180-Q1 is available in a 14-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA180-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
INA2180-Q1 | VSSOP (8) | 3.00 mm × 3.00 mm |
INA4180-Q1 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from Revision C (April 2020) to Revision D (July 2022)
Changes from Revision B (March 2019) to Revision C (April 2020)
Changes from Revision A (July 2018) to Revision B (March 2019)
Changes from Revision * (April 2018) to Revision A (July 2018)