Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA183 2.7-V to 26-V, High-Precision Current Sense Amplifier
1 Features
- Wide Common-Mode Range: 2.7 V to 26 V
- Offset Voltage: ±170 μV (Maximum)
(Enables Shunt Drops of 10-mV Full-Scale) - Accuracy:
- Gain Error ±0.4% (Maximum Over Temperature):
- 0.5-μV/°C Offset Drift (Maximum)
- 10-ppm/°C Gain Drift (Maximum)
- Choice of Gains:
- INA183A1: 50 V/V
- INA183A2: 100 V/V
- INA183A3: 200 V/V
- Quiescent Current: 130 μA (Maximum)
- Package: 5-Pin SOT-23
2 Applications
- Servers
- Power Supplies
- Battery Management
- Telecom Equipment