SBOSAI2 February 2024 INA185-Q1
PRODUCTION DATA
The design requirements for the circuit shown in Figure 7-3, are listed in Table 7-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Power-supply voltage, VS | 5V |
Bus supply rail, VCM | 12V |
RSENSE power loss | < 450mW |
Maximum sense current, IMAX | ±20A |
Current sensing error | Less than 1% at maximum current, TJ = 25°C |
Small-signal bandwidth | > 100kHz |