SBOSAI2 February 2024 INA185-Q1
PRODUCTION DATA
Figure 7-1 shows the basic connections of the INA185-Q1. Connect the input pins (IN+ and IN–) to the shunt resistor as close as possible to minimize any resistance in series with the shunt resistor.
A power-supply bypass capacitor of at least 0.1µF is required for proper operation. Applications with noisy or high-impedance power supplies can require additional decoupling capacitors to reject power-supply noise. Connect bypass capacitors close to the device pins.