SBOS378A March 2019 – November 2023 INA185
PRODUCTION DATA
The design requirements for the circuit shown in Figure 7-3, are listed in Table 7-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Power-supply voltage, VS | 5 V |
Bus supply rail, VCM | 12 V |
RSENSE power loss | < 450 mW |
Maximum sense current, IMAX | ±20 A |
Current sensing error | Less than 1% at maximum current, TJ = 25°C |
Small-signal bandwidth | > 100 kHz |