SBOS386B May 2019 – March 2022 INA186-Q1
PRODUCTION DATA
The INA186-Q1 supports input common-mode voltages from –0.2 V to +40 V. Because of the internal topology, the common-mode range is not restricted by the power-supply voltage (VS). The INA186-Q1 has the ability to operate with common-mode voltage greater or less than VS. Figure 7-1 shows an example on how the INA186-Q1 can be used in high-side and low-side current-sensing applications.