SBOS318B April 2019 – July 2021 INA186
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If the differential input voltage (VIN+ – VIN–) times gain exceeds the voltage swing specification, the INA186 drives its output as close as possible to the positive supply or ground, and does not provide accurate measurement of the differential input voltage. If this input overload occurs during normal circuit operation, then reduce the value of the shunt resistor or use a lower-gain version with the chosen sense resistor to avoid this mode of operation. If a differential overload occurs in a time-limited fault event, then the output of the INA186 returns to the expected value approximately 80 µs after the fault condition is removed.