SBOS318B April 2019 – July 2021 INA186
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage | 6 | V | ||
VIN+, VIN– | Analog inputs | Differential (VIN+) – (VIN–)(2) | –42 | 42 | V |
VIN+, VIN–, with respect to GND(3) | GND – 0.3 | 42 | |||
VENABLE | ENABLE | GND – 0.3 | 6 | V | |
REF, OUT(3) | GND – 0.3 | (VS) + 0.3 | V | ||
Input current into any pin(3) | 5 | mA | |||
TA | Operating temperature | –55 | 150 | °C | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |