SBOSA74 May 2022 INA190-EP
PRODUCTION DATA
The INA190-EP supports input common-mode voltages from –0.2 V to +40 V. Because of the internal topology, the common-mode range is not restricted by the power-supply voltage (VS). The ability to operate with common-mode voltages greater or less than VS allows the INA190-EP to be used in high-side and low-side current-sensing applications (see Figure 7-1).