SBOS871A May 2019 – March 2022 INA190-Q1
PRODUCTION DATA
The INA190-Q1 allows linear current-sensing operation with the output close to the supply rail and ground. The maximum specified output swing to the positive rail is VS – 40 mV, and the maximum specified output swing to GND is only GND + 1 mV. The close-to-rail output swing is useful to maximize the usable output range, particularly when operating the device from a 1.8-V supply.