SLYS020C february 2019 β august 2021 INA191 , INA2191
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INAx191 is in normal operation when the following conditions are met:
During normal operation, this device produces an output voltage that is the amplified representation of the difference voltage from IN+ to INβ plus the voltage applied to the REF pin. For devices without a REF pin the REF voltage is 0 V.