The INA193−INA198 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from −16 V to +80 V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500 kHz bandwidth simplifies use in current control loops. The INA193−INA195 devices provide identical functions but alternative pin configurations to the INA196−INA198 devices, respectively.
The INA193−INA198 devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 900 μA of supply current. They are specified over the extended operating temperature range (−40°C to +125°C), and are offered in a space-saving SOT-23 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA193 | SOT-23 (5) | 2.90 mm × 1.60 mm |
INA194 | ||
INA195 | ||
INA196 | ||
INA197 | ||
INA198 |
Changes from F Revision (February 2010) to G Revision
Changes from E Revision (August 2006) to F Revision
PART NUMBER | GAIN | PINOUT(1) |
---|---|---|
INA193 | 20 V/V | Pinout #1 |
INA194 | 50 V/V | Pinout #1 |
INA195 | 100 V/V | Pinout #1 |
INA196 | 20 V/V | Pinout #2 |
INA197 | 50 V/V | Pinout #2 |
INA198 | 100 V/V | Pinout #2 |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | INA193, INA194, INA195 |
INA196, INA197, INA198 |
||
DBV | DBV | |||
GND | 2 | 2 | GND | Ground |
OUT | 1 | 1 | O | Output voltage |
V+ | 5 | 3 | Analog | Power supply, 2.7 V to 18 V |
VIN+ | 3 | 4 | I | Connect to supply side of shunt resistor |
VIN– | 4 | 5 | I | Connect to load side of shunt resistor |