SBOS366E August 2006 – January 2021 INA193A-Q1 , INA194A-Q1 , INA195A-Q1 , INA196A-Q1 , INA197A-Q1 , INA198A-Q1
PRODUCTION DATA
The INA19xA-Q1 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from –16 V to 80 V, independent of the INA19xA supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500-kHz bandwidth simplifies use in current control loops and monitoring DC motor health. The INA193A–INA195A provide identical functions but alternative pin configurations to the INA196A–INA198A, respectively.
The INA19xA-Q1 operate from a single 2.7-V to 18-V supply. They are specified over the extended operating temperature range (–40°C to 125°C), and are offered in a space-saving SOT-23 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA19xA-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
Changes from Revision D (July 2015) to Revision E (January 2021)
Changes from Revision C (October 2008) to Revision D (July 2015)
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | INA193A-Q1, INA194A-Q1, INA195A-Q1 | INA196A-Q1, INA197A-Q1, INA198A-Q1 | ||
GND | 2 | 2 | GND | Ground |
OUT | 1 | 1 | O | Output voltage |
V+ | 5 | 3 | Analog | Power supply, 2.7 to 18 V |
VIN+ | 3 | 4 | I | Connect to supply side of shunt resistor |
VIN– | 4 | 5 | I | Connect to load side of shunt resistor |