performance measured with the INA199B3-Q1 at TA = 25°C, VS = 5 V, VIN+ = 12 V, and VREF = VS / 2 (unless otherwise noted)
Figure 7-1 Offset Voltage vs. Temperature
VCM = 0 V,
VDIF = 15-mVPP sine |
|
Figure 7-3 Gain vs. FrequencyVS = 5 V, VCM = 1-V sine, VDIF = shorted, VREF = 2.5 V |
Figure 7-5 Common-Mode Rejection Ratio vs. FrequencyFigure 7-7 Output Voltage Swing vs. Output Current Figure 7-9 Input Bias Current vs. Common-Mode Voltage With Supply Voltage = 0 V (Shutdown) Figure 7-11 Quiescent Current vs. Temperature VS = ±2.5 V, VCM = 0 V, VDIF = 0 V, VREF = 0 V |
Figure 7-13 0.1-Hz to 10-Hz Voltage Noise (Referred-to-Input)Figure 7-15 Common-Mode Voltage Transient Response VS = 5 V, VCM = 12 V, VREF = 2.5 V |
Figure 7-17 Noninverting Differential Input OverloadVS = 5 V, 1-kHz step with VDIF = 0 V, VREF = 2.5 V |
Figure 7-19 Brownout Recovery