SBOS469H April 2009 – October 2023 INA199
PRODUCTION DATA
The INA199 series of voltage-output, current-shunt monitors (also called current-sense amplifiers) are commonly used for overcurrent protection, precision-current measurement for system optimization, or in closed-loop feedback circuits. This series of devices can sense drops across shunt resistors at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Three fixed gains are available: 50 V/V, 100 V/V, and 200 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.
These devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. All versions are specified from –40°C to 125°C, and offered in both SC70-6 and thin UQFN-10 packages.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
INA199 | SC70 (6) | 2.00 mm × 1.25 mm |
UQFN (10) | 1.80 mm × 1.40 mm |