SBOS393F March 2007 – June 2021 INA203 , INA204 , INA205
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 7-3 shows the basic connections of the INA203, INA204, and INA205. The input pins, VIN+ and VIN–, should be connected as closely as possible to the shunt resistor to minimize any resistance in series with the shunt resistance.
Power-supply bypass capacitors are required for stability. Applications with noisy or high-impedance power supplies may require additional decoupling capacitors to reject power-supply noise. Connect bypass capacitors close to the device pins.