SBOS393F March 2007 – June 2021 INA203 , INA204 , INA205
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage, VS | 18 | V | ||
Current-Shunt Monitor Analog Inputs, VIN+ and VIN– | Differential (VIN+) – (VIN–) | –18 | 18 | V |
Common-Mode | –16 | 80 | V | |
Comparator Analog Input and Reset Pins | GND – 0.3 | (VS) + 0.3 | V | |
Analog Output, Out Pin | GND – 0.3 | (VS) + 0.3 | V | |
Comparator Output, Out Pin | GND – 0.3 | 18 | V | |
VREF and CMP2 Delay Pin | GND – 0.3 | 10 | V | |
Input Current Into Any Pin | 5 | mA | ||
Operating Temperature | –55 | 150 | °C | |
Junction Temperature | –65 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |